IESNA:LM-63-2002
[TEST]P1527759
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G3-2510-581-11)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]8/26/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24CGTX-35-B2750-W2A-3500K
[LUMINAIRE]2X4 3500 LUMEN CGTX TROFFER WITH BIO UP LEDS AT 3500K CCT WITH FROSTED SMOOTH LENS
[LAMP]3500K CCT, 80 CRI LEDS
[_DRIVER] ELECTRONIC DRIVER
[_LIFETIME_TM21_2021] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION]  Commercial Office Spaces , Schools, Healthcare , Retail Merchandising Areas, Indoor, Commercial, Gymnasium, Recreation
[_SEARCH_MOUNTING] Recessed, Surface, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3442
TILT=NONE
1 -1 1 37 5 1 1 2 4 0
1 1 29.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1160.2 1164.3 1160.2 1150.1 1137 1134 1122.9 1095.7 1084.6 1062.4
1048.2 1021 999.8 964.5 937.3 907 863.6 832.3 793 758.7
717.3 671.9 631.6 585.2 543.8 493.4 446.9 395.5 351.1 299.6
255.3 206.8 161.4 118 74.7 35.3 0
1160.2 1164.3 1162.2 1148.1 1145.1 1135 1117.9 1104.7 1089.6 1065.4
1042.2 1013.9 988.7 967.5 935.2 903 863.6 829.3 791 751.6
709.3 672.9 626.5 582.1 538.8 493.4 446.9 397.5 349.1 301.7
255.3 208.8 161.4 117 73.6 33.3 0
1160.2 1156.2 1154.2 1144.1 1136 1134 1115.8 1102.7 1075.5 1064.4
1039.2 1017 992.8 962.5 932.2 902 860.6 828.3 789 752.6
709.3 667.9 623.5 584.2 536.7 488.3 444.9 394.5 347.1 298.6
252.2 204.8 158.4 116 71.6 35.3 0
1160.2 1154.2 1155.2 1143.1 1134 1127.9 1115.8 1099.7 1081.5 1072.5
1039.2 1019 989.7 959.5 926.2 896.9 860.6 822.3 785.9 748.6
709.3 664.9 622.5 578.1 530.7 484.3 438.9 389.4 344 294.6
248.2 202.8 157.4 113 70.6 35.3 0
1160.2 1161.2 1153.2 1152.2 1143.1 1135 1122.9 1104.7 1100.7 1063.4
1047.2 1019 985.7 968.5 931.2 896.9 857.6 835.4 790 747.6
707.2 665.9 619.5 578.1 530.7 482.3 437.9 391.5 339 293.6
246.2 199.8 155.4 114 69.6 34.3 0
